Caterpillar 420F2IT

Caterpillar 420F2IT

Price
98,900 USD
Year
2017
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01564
Unit Number18G00194
Catalog NumberCU4310663
Manufacturing Year2017
Hours500 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$98,900
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPRODUCT LINK, SATELLITE PL631E
COUPLER, PG, MAN.D.LOCK, BHL F
BEACON, MAGNETIC MOUNT
CAB, DELUXE
COUNTERWEIGHT, 530 LBS
ENG SN W7N17482 MSO 5ZMKW
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Only 366 hours- very good cosmetics
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Very nice cab with cold AC, radio ready, ride control, air ride seat
engine
  • Goodcold starts well- good power
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Goodshifts well in all ranges
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Billings main store 6-14-2018
  • Aux Hyd plumbed to front and rear with QC ends
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 16G0929BT on 6-14-2018 / 1.3 cyd cap
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 16G0801BT on 6-14-2018/ 18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone