Caterpillar 420F2IT

Caterpillar 420F2IT

Price
92,500 USD
Year
2016
Working hours
706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00805
Unit Number17G00117
Catalog NumberCU2478813
Manufacturing Year2016
Hours706 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$92,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE
SEAT, DELUXE FABRIC
SEAT BELT, 3" SUSPENSION
AIR CONDITIONER, T4
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
COUPLING,QD,THREADED WITH CAPS
LINES, COMBINED AUX, E-STICK
BEACON, MAGNETIC MOUNT
PLATE GROUP - BOOM WEAR
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
RADIO & CD PLAYER
RUST PREVENTATIVE APPLICATOR
ENG SN W7N05652 MSO 5BHLQ
COUNTERWEIGHT, 530 LBS
COUPLER, PG, MAN.D.LOCK, BHL F
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Only 260 hours- very good condition.
  • Front Bkt= 15G0178BT
  • Rear Bkt= 15G0177BT
  • Billings store 4-20-17
  • Aux. Hyd plumbed to front and rear
  • AC, stereo, air ride seat, F-N-R trans. control.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone