Caterpillar 420F24ETCB

Caterpillar 420F24ETCB

Price
112,600 USD
Year
2016
Working hours
451 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F24ETCB
Categorybackhoe loader
Serial NumberHWD00814
Unit Number17G00083
Catalog NumberCU2476821
Manufacturing Year2016
Hours451 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$112,600
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE
SEAT, DELUXE FABRIC
SEAT BELT, 3" SUSPENSION
AIR CONDITIONER, T4
COUNTERWEIGHT, 530 LBS
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
COUPLING,QD,THREADED WITH CAPS
LINES, COMBINED AUX, E-STICK
BEACON, MAGNETIC MOUNT
PLATE GROUP - BOOM WEAR
COLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MANUAL, DUAL LOCK
GUARD, STABILIZER
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
ENG SN W7N05828 MSO 5BHNB
RUST PREVENTATIVE APPLICATOR
MODEL: 420BKT18HD
ID# 15G07424B SN BK15050413
ID# 15G0197BT S/N DD150306667
BUCKET-GP, 1.31 CYD, IT
CUTTING EDGE, TWO PIECE,WIDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesrequired as of 3-7-17
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Very nice cab with: AC, F-N-R trans control on right joy stick, air ride seat, Aux. Hyd. plumbed to front and rear, ride control.
engine
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Billings store 3-6-17
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 18" with manual style QC- 15G07424B
tires
  • 90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone