Caterpillar 420F2

Caterpillar 420F2

Price
100,000 USD
Year
2015
Working hours
234 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC00866
Unit NumberE0020302
Catalog NumberCU2521813
Manufacturing Year2015
Hours234 h
CountryUnited States
LocationHayden, ID
Pricing
Price Excluding Tax$100,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information420F2 BHL ST TIER 4 HRC
AIR CONDITIONER T4
BEACON MAGNETIC MOUNT
BUCKET-GP 1.25 CYD
CAB DELUXE
COLD WEATHER PACKAGE 120V HRC
COUNTERWEIGHT 1015 LBS
CUTTING EDGE TWO PIECE
ENGINE 74.5KW C4.4 ACERT T4F
HYDRAULICS GP 6FCN/8BNK ST
INSTRUCTIONS ANSI
LANE 2 ORDER
LINES COMBINED AUX E-STICK
MACHINE ID# E0020302
PACK DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT 4WD STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT DELUXE FABRIC
SEAT BELT 3 SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS FLIP-OVER
STICK EXTENDABLE 14FT
THUMB, HYDRAULIC ARR, W/O TINE - SERIAL# DJ150104549
THUMB, TINE, A1
TIRES 12.5 80/19.5L-24
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone