Caterpillar 420F2

Caterpillar 420F2

Price
105,000 USD
Year
2015
Working hours
126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC00819
Unit NumberE0020308
Catalog NumberCU2522089
Manufacturing Year2015
Hours126 h
CountryUnited States
LocationLewiston, ID
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information420F2 BHL ST TIER 4 HRC
AIR CONDITIONER T4
BEACON MAGNETIC MOUNT
BUCKET-GP 1.25 CYD
CAB DELUXE
COLD WEATHER PACKAGE 120V HRC
COUNTERWEIGHT 1015 LBS
CUTTING EDGE TWO PIECE
ENGINE 74.5KW C4.4 ACERT T4F
INSTRUCTIONS ANSI
LANE 2 ORDER
LINES COMBINED AUX E-STICK
PACK DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT 4WD STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT DELUXE FABRIC
SEAT BELT 3 SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS FLIP-OVER
STICK EXTENDABLE 14FT
MACHINE ID# E0020308
THUMB, TINE, A1
TIRES 12.5 80/19.5L-24
HYDRAULICS GP 6FCN/8BNK ST
THUMB, HYDRAULIC ARR, W/O TINE - SERIAL# DJ141204522
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone