Caterpillar 420F2 HT

Caterpillar 420F2 HT

Price
86,500 USD
Year
2015
Working hours
999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 HT
Categorybackhoe loader
Serial NumberHWC00595
Unit NumberHWC00595
Catalog NumberCU4290398
Manufacturing Year2015
Hours999 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$86,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationENGINE, 74.5KW,C4.4 ACERT, T4F
CUTTING EDGE, TWO PIECE
HYDRAULICS, GP, 6FCN/8BNK, ST
PRODUCT LINK, CELLULAR PL641
LANE 2 ORDER
RUST PREVENTATIVE APPLICATOR
COUNTERWEIGHT, 1015 LBS
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
SERIALIZED TECHNICAL MEDIA KIT
GUARD, STABILIZER
COLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MANUAL, DUAL LOCK
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
PINS, SPARE
RADIO & CD PLAYER, BLUETOOTH
FENDERS, FRONT
PT, 4WD, STD SHIFT
CAB, DELUXE
BUCKET-GP, 1.4 CYD
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
INSTRUCTIONS, ANSI
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
LINES, COMBINED AUX, E-STICK
COUPLING,QD,THREADED WITH CAPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor dent and broken plastic
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • GoodRed CAT ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • First
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Machine is in overall very good condition. All systems function correctly.
  • Tires have a rough average of 20% life remaining.
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Good
  • Good
  • No
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 1.4 cubic yards
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • 18”
tires
  • 20%
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front25
Left Rear15
Right Front25
Right Rear15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone