Caterpillar 420F2 E

Caterpillar 420F2 E

Price
102,500 USD
Year
2016
Working hours
253 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 E
Categorybackhoe loader
Serial NumberHWC00921
Unit NumberAA006009U
Catalog NumberCU2529862
Manufacturing Year2016
Hours253 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$102,500
Tax-
Price Including Tax-
Features
Additional Information*420F2 BHL ST, TIER 4, HRC
*COUNTERWEIGHT, 1015 LBS
*RIDE CONTROL
*COLD WEATHER PACKAGE, 120V HRC
*SEAT, DELUXE FABRIC
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*CAB, DELUXE
*AIR CONDITIONER, T4
*STICK, EXTENDABLE, 14FT
*ENGINE, 74.5KW,C4.4 ACERT, T4F
LANE 1 ORDER
TIRES, 12.5 80/19.5L-24, FS
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
BEACON, MAGNETIC MOUNT
RUST PREVENTATIVE APPLICATOR
PRICED 06/26/17 CR
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone