Caterpillar 420F2 E

Caterpillar 420F2 E

Price
104,300 USD
Year
2016
Working hours
262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 E
Categorybackhoe loader
Serial NumberHWC01135
Unit NumberLKE03080U
Catalog NumberCU2513640
Manufacturing Year2016
Hours262 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$104,300
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSTICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE
SEAT, DELUXE FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
RADIO & CD PLAYER
PRODUCT LINK, SATELLITE,PL631E
PLATE GROUP - BOOM WEAR
COLD WEATHER PACKAGE, 120V HRC
RUST PREVENTATIVE APPLICATOR
GUARD, STABILIZER
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
PRICED 6/1/17 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone