Caterpillar 420F2 E CF

Caterpillar 420F2 E CF

Price
114,665 USD
Year
2015
Working hours
1579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 E CF
Categorybackhoe loader
Serial NumberHWC00714
Unit NumberLKE02913
Catalog NumberCU2393992
Manufacturing Year2015
Hours1579 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$114,665
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSTICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE
SEAT, DELUXE FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
LINES, COMBINED AUX, E-STICK
RADIO & CD PLAYER
COLD WEATHER PACKAGE, 120V HRC
PRODUCT LINK, SATELLITE,PL631E
GUARD, STABILIZER
PLATE GROUP - BOOM WEAR
SHIPPING/STORAGE PROTECTION
RUST PREVENTATIVE APPLICATOR
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PRICED NEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone