Caterpillar 420F2 E CF

Caterpillar 420F2 E CF

Price
109,200 USD
Year
2016
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 E CF
Categorybackhoe loader
Serial NumberHWC01282
Unit NumberLKE03084U
Catalog NumberCU2529863
Manufacturing Year2016
Hours280 h
CountryUnited States
LocationVernal, UT
Pricing
Price Excluding Tax$109,200
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSTICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE
SEAT, DELUXE FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
LINES, COMBINED AUX, E-STICK
RADIO & CD PLAYER
COLD WEATHER PACKAGE, 120V HRC
PRODUCT LINK, SATELLITE,PL631E
GUARD, STABILIZER
PLATE GROUP - BOOM WEAR
SHIPPING/STORAGE PROTECTION
RUST PREVENTATIVE APPLICATOR
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PRICED 7/10/17 EK (CF W/TH) BUMPER DAMAGED /KMJ
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone