Caterpillar 420F2 4WDE

Caterpillar 420F2 4WDE

Price
102,500 USD
Year
2016
Working hours
762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4WDE
Categorybackhoe loader
Serial NumberHWC00894
Unit Number455336
Catalog NumberCU4295798
Manufacturing Year2016
Hours762 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$102,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationHAMMER , HYDRAULIC H65E
0P0800/ 762 /04-18-18
BUCKET-GP W/EDGE
AM-FM RADIO / CD PLAYER
TIRES, 12.5 80/19.5L-24, FS
CAB, DELUXE
BUCKET-HD, 24", 6.2 CFT
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
COUNTERWEIGHT, 1015 LBS
PT, 4WD, STD SHIFT
BUCKET-GP, 89" 1.30YD3
BELT, SEAT, 2" SUSPENSION
AS IS / AS RECEIVED
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
STICK, EXTENDABLE, 14FT
HYDRAULICS, MP, 6FCN/8BNK, S
2016 CATERPILLAR 420F2 BACKHOE
COLD WEATHER PACKAGE, 120V H
C4 ENGINE
ENGINE, 74.5KW,C4.4 ACERT, T
KIT, HYD, COMBINED, 14FT E-STK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in good operating condition
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24”
tires
  • No
  • 12.5/80-18 nylon
  • 19.5L-24 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1445NoNoNo
Left RearFirestone2680NoNoNo
Right FrontFirestone1445NoNoNo
Right RearFirestone2680NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone