Caterpillar 420F

Caterpillar 420F

Price
89,500 USD
Year
2014
Working hours
1219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial Number0SKR03294
Unit Number033604
Catalog NumberCU4247515
Manufacturing Year2014
Hours1219 h
CountryUnited States
LocationEscondido, CA
Pricing
Price Excluding Tax$89,500
Tax-
Price Including Tax-
Features
Additional Information420F BHL ST TIER 4I HRC
LANE 2 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, ST
SEAT BELT, 3" SUSPENSION
TIRES 4WD COMBINATION MI/FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
BUCKET-MP, 1.4 CYD
CUTTING EDGE, TWO PIECE,WIDE
INSTRUCTIONS, ANSI
RIDE CONTROL
PLATE GROUP - BOOM WEAR
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
CANOPY, BASE
COUPLER, PIN LOCK
LINES, COMBINED AUX, E-STICK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
HY8X33
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone