Caterpillar 420F

Caterpillar 420F

Price
52,800 USD
Year
2013
Working hours
1741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR02338
Unit Number11282
Catalog NumberCU2252033
Manufacturing Year2013
Hours1741 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$52,800
Tax-
Price Including Tax-
Features
Additional Information420F CY STDSTK HYD KIT HAMMER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CANOPY, BASE
COUNTERWEIGHT, 550 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone