Caterpillar 420F LAGSO

Caterpillar 420F LAGSO

Price
86,000 USD
Year
2015
Working hours
261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F LAGSO
Categorybackhoe loader
Serial NumberSKR05321
Unit Number0SKR05321
Catalog NumberCU2323400
Manufacturing Year2015
Hours261 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$86,000
Tax-
Price Including Tax-
Features
Additional InformationCUTTING EDGE, TWO PIECE
STABILIZER PADS, FLIP-OVER
BELT, SEAT, 2" SUSPENSION
BEACON, MAGNETIC MOUNT
BUCKET-SD, 24" 6.2 CFT
PLATE GROUP - BOOM WEAR
BUCKET-GP, 1.4 CYD
ENGINE, 74.5KW, C4.4 DITA, T4I
STICK, STANDARD, 14FT
INSTRUCTIONS, ANSI
CANOPY, BASE
PT, 4WD, STD SHIFT
TIRES, 4WD BIAS, GOODYEAR
LANE 2 ORDER
SERIALIZED TECHNICAL MEDIA KIT
PACK, DOMESTIC TRUCK
COUNTERWEIGHT, NONE
SHIPPING/STORAGE PROTECTION
HYDRAULICS, GP, 5FCN/7BNK, ST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone