Caterpillar 420F IT4WE

Caterpillar 420F IT4WE

Price
90,000 USD
Year
2014
Working hours
2215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F IT4WE
Categorybackhoe loader
Serial NumberJWJ02610
Unit Number434176
Catalog NumberCU2067793
Manufacturing Year2014
Hours2215 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$90,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
PRODUCT LINK,PL321,SATELITTE
STICK, EXTENDABLE, 14FT
PT, 4WD, AUTOSHIFT
LINES, COMBINED AUX, E-STICK
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
SERIALIZED TECHNICAL MEDIA KIT
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
BUCKET-GP, 1.31 CYD, IT
COUPLER, PG, MANUAL, DUAL LOCK
AM/FM RADIO / CD PLAYER
CUTTING EDGE, TWO PIECE,WIDE
INSTRUCTIONS, ANSI
QUICK-EVAC SYSTEM
BUCKET-HD ROCK, 24", 7.0 CFT
0P0800
CAT CERTIFIED USED
0P0720
FORK TINE, 2" X 5" X 54"
CARRIAGE, FORK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • CAT CERTIFIED USED
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • 24"
tires
  • 12.5/80-18
  • NEW TIRES
  • 19.5l-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE100NoNoNo
Left RearFIRESTONE100NoNoNo
Right FrontFIRESTONE100NoNoNo
Right RearFIRESTONE100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone