Caterpillar 420F IT

Caterpillar 420F IT

Price
89,000 USD
Year
2013
Working hours
1787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F IT
Categorybackhoe loader
Serial NumberJWJ01359
Unit NumberJWJ1359
Catalog NumberCU1892068
Manufacturing Year2013
Hours1787 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Additional Information*420F BHL IT TIER 4I HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*STICK, EXTENDABLE, 14FT
*RIDE CONTROL
*STORAGE, GP-BOX
*CAB, DELUXE, AC
*HYDRAULICS, MP, 6FCN/8BNK, IT
*PT, 4WD, AUTOSHIFT
*COLD WEATHER PACKAGE, 120V HRC
LANE 1 ORDER
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
SERIALIZED TECHNICAL MEDIA KIT
PLATE GROUP - BOOM WEAR
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
BUCKET-GP, 1.31 CYD, IT
KIT, HYD, COMBINED
BUCKET-HD, 24", 6.2 CFT
CUTTING EDGE, TWO PIECE,WIDE
FORK TINE, 2" X 5" X 54"
CARRIAGE, FORK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone