Caterpillar 420F IT

Caterpillar 420F IT

Price
On Request
Year
2014
Working hours
1387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F IT
Categorybackhoe loader
Serial NumberJWJ02269
Unit NumberEQ039824
Catalog NumberCU2486746
Manufacturing Year2014
Hours1387 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
4-WHEEL DRIVE4-WHEEL DRIVE
Additional InformationBUCKET-GP, 1.31 CYD, IT
BUCKET-HD ROCK, 24 , 7.0 CFT
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
FRONT - 12.5/80-18
HYDRAULICS, MP, 6FCN/8BNK, IT
PT, 4WD, AUTOSHIFT
REAR - 19.5L - 24 - TRACTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone