Caterpillar 420F HT

Caterpillar 420F HT

Price
70,000 USD
Year
2012
Working hours
2012 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F HT
Categorybackhoe loader
Serial NumberSKR00971
Unit NumberSKR00971
Catalog NumberCU4330699
Manufacturing Year2012
Hours2012 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$70,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET-GP, 1.4 CYD
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SUPPLEMENT, EMISSIONS, ENGLISH
INSTRUCTIONS, ENGLISH
COUPLING, QUICK DISCONNECT
CAB, DELUXE, AC
STORAGE, GP-BOX
PLATE GROUP - BOOM WEAR
LINES, COMBINED AUX, E-STICK
STICK, EXTENDABLE, 14FT
INSTRUCTIONS, ANSI
FENDERS, FRONT
BELT, SEAT, 2" SUSPENSION
COUNTERWEIGHT, 1015 LBS
HYDRAULICS, GP, 6FCN/8BNK, ST
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
TIRES, 4WD BIAS, GOODYEAR
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • N/a
  • No
  • No
  • FairLeft side step bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
safety items
  • Good
  • No rear view camera
  • Good
  • PoorOut of date May 2012
  • Yes
  • Yes
  • Yes
  • N/a
  • Good
  • Good
  • Good
gauges, operator station, console
  • GoodOutside temp 32 degrees, couldn’t verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • FairNeeds to be blown out with air
  • FairRed, coolant low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N/a
  • N
  • N/a
cooling system
  • Good
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUpper right front light not working
  • No
  • Yes
  • No
  • Yes
  • N/a
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
brake
  • Good
  • Good
  • No
  • 1st
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
axles / final drives
  • Good
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1.4 cyd
  • N/a
rear bucket
  • Good
  • Good
  • Good
  • No
  • N/a
  • Good
  • Good
  • Good
tires
  • 65%
  • N/a
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front65NoYesYes
Left Rear65NoYesYes
Right Front65NoYesYes
Right Rear65NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone