Caterpillar 420F HT

Caterpillar 420F HT

Price
69,000 USD
Year
2012
Working hours
1942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F HT
Categorybackhoe loader
Serial NumberSKR00565
Unit NumberSKR00565
Catalog NumberCU4330698
Manufacturing Year2012
Hours1942 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$69,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
STABILIZER PADS, FLIP-OVER
STORAGE, GP-BOX
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone