Caterpillar 420F/HAM

Caterpillar 420F/HAM

Price
On Request
Year
2012
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F/HAM
Categorybackhoe loader
Serial NumberSKR00485
Unit Number001200670
Catalog NumberCU2033440
Manufacturing Year2012
Hours800 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, MPBUCKET, MP
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationLANE 2 ORDER
STICK, STANDARD, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 5FCN/7BNK, ST
CANOPY, BASE
BELT, SEAT, 2" SUSPENSION
TIRES 4WD BIAS FIRESTONE
COUNTERWEIGHT, 530 LBS
STABILIZER PADS, FLIP-OVER
BUCKET-MP, 1.3 CYD
CUTTING EDGE, TWO PIECE
BUCKET-HD, 24", 6.2 CFT
SUPPLEMENT, EMISSIONS, ENGLISH
PLATE GROUP - BOOM WEAR
MANUAL, PARTS, 420F ST HRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodOROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Starts & charges well
transmission
  • Operates well
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Overall good
  • No
hydraulics
  • Good
  • Good
  • GoodBoot torn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
  • Good
attachments / work tools
  • Good
  • YesCat H70
comments, misc. repairs, general remarks
  • Inspection performed @ 800 hrs.
  • Auto lube system installed for hammer bit asse. only
  • Overall good machine
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • GoodMinor scuffing, not leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
front bucket
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Overall good
tires
  • 46
  • 12.5/80-18 bias
  • 19.5L-24 bias
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone20No
Left RearFirestone40No
Right FrontGalaxy85No
Right RearFirestone40No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone