Caterpillar 420F E

Caterpillar 420F E

Price
92,000 USD
Year
2014
Working hours
600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F E
Categorybackhoe loader
Serial NumberSKR04330
Unit NumberLKE02817
Catalog NumberCU2391237
Manufacturing Year2014
Hours600 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$92,000
Tax-
Price Including Tax-
Features
Additional Information*420F BHL ST TIER 4I HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*STICK, EXTENDABLE, 14FT
*RIDE CONTROL
*STORAGE, GP-BOX
*CAB, DELUXE, AC
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*COLD WEATHER PACKAGE, 120V HRC
LANE 1 ORDER
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
SERIALIZED TECHNICAL MEDIA KIT
GUARD, STABILIZER
PACK, DOMESTIC TRUCK
GUARD, FUEL TANK
PLATE GROUP - BOOM WEAR
SHIPPING/STORAGE PROTECTION
RUST PREVENTATIVE APPLICATOR
PRICED 05/01/17 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone