Caterpillar 420F E

Caterpillar 420F E

Price
110,200 USD
Year
2014
Working hours
1575 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F E
Categorybackhoe loader
Serial NumberSKR04111
Unit NumberLKE02688
Catalog NumberCU2241977
Manufacturing Year2014
Hours1575 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$110,200
Tax-
Price Including Tax-
Features
Additional Information*420F BHL ST TIER 4I HRC
*CAB, DELUXE, AC
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*RIDE CONTROL
*STICK, EXTENDABLE, 14FT
*STORAGE, GP-BOX
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE,WIDE
GUARD, FUEL TANK
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRICED NEW
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone