Caterpillar 420F E

Caterpillar 420F E

Price
98,800 USD
Year
2015
Working hours
520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F E
Categorybackhoe loader
Serial NumberSKR04300
Unit NumberLKE02820
Catalog NumberCU2391230
Manufacturing Year2015
Hours520 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$98,800
Tax-
Price Including Tax-
Features
Additional Information*CAB, DELUXE, AC
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*RIDE CONTROL
*STICK, EXTENDABLE, 14FT
*STORAGE, GP-BOX
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
GUARD, FUEL TANK
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRICED 07/18/16 CR
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 4WD, BIAS, FIRESTONE
*420F BHL ST TIER 4I HRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone