Caterpillar 420F E

Caterpillar 420F E

Price
109,000 USD
Year
2014
Working hours
553 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F E
Categorybackhoe loader
Serial NumberSKR02973
Unit NumberLKE02281
Catalog NumberCU2233780
Manufacturing Year2014
Hours553 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$109,000
Tax-
Price Including Tax-
Features
Additional Information*420F BHL ST TIER 4I HRC
*CAB, DELUXE, AC
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*RIDE CONTROL
*STICK, EXTENDABLE, 14FT
*STORAGE, GP-BOX
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
GUARD, FUEL TANK
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRICED NEW
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone