Caterpillar 420F E

Caterpillar 420F E

Price
72,000 USD
Year
2014
Working hours
1766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F E
Categorybackhoe loader
Serial NumberSKR03216
Unit NumberLKE02221
Catalog NumberCU2061296
Manufacturing Year2014
Hours1766 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$72,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
CUTTING EDGE, TWO PIECE,WIDE
COUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW, C4.4 DITA, T4I
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
CAB, DELUXE, AC
HYDRAULICS, GP, 6FCN/8BNK, ST
PT, 4WD, STD SHIFT
COLD WEATHER PACKAGE, 120V HRC
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
GUARD, STABILIZER
PLATE GROUP - BOOM WEAR
SERIALIZED TECHNICAL MEDIA KIT
RUST PREVENTATIVE APPLICATOR
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
PRICED 05/26/17 CR NEW TIRES 11/21/16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone