Caterpillar 420F E TH

Caterpillar 420F E TH

Price
91,700 USD
Year
2014
Working hours
586 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F E TH
Categorybackhoe loader
Serial NumberSKR04130
Unit NumberLKE02689U
Catalog NumberCU2391225
Manufacturing Year2014
Hours586 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$91,700
Tax-
Price Including Tax-
Features
Additional Information*420F BHL ST TIER 4I HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*STICK, EXTENDABLE, 14FT
*RIDE CONTROL
*STORAGE, GP-BOX
*CAB, DELUXE, AC
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*COLD WEATHER PACKAGE, 120V HRC
LANE 1 ORDER
CUTTING EDGE, TWO PIECE,WIDE
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
BEACON, MAGNETIC MOUNT
GUARD, FUEL TANK
PRICED 09/08/17 CR W/THUMB NO QC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone