Caterpillar 420F 4WDE

Caterpillar 420F 4WDE

Price
106,500 USD
Year
2014
Working hours
694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4WDE
Categorybackhoe loader
Serial NumberSKR04516
Unit Number457362
Catalog NumberCU4345330
Manufacturing Year2014
Hours694 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$106,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET-GP, 1.25 CYD
CUTTING EDGE, TWO PIECE
THUMB, TINE, A 4
STICK, EXTENDABLE, 14FT
AS IS / AS RECEVIED
FORKS,42" TINES
BUCKET-HD ROCK, 24", 7.0 CFT
PT, 4WD, AUTOSHIFT
CAB, DELUXE, AC
LINES, COMBINED AUX, E-STICK
0P0800 / 694 /06/11/18
PRODUCT LINK, PL321, SATELITTE
2014 CATERPILLAR 420F ST LOADER
ENGINE, 74.5KW, C4.4 DITA, T4I
COUNTERWEIGHT, 1015 LBS
TIRES
COUPLER, PG, MANUAL, DUAL LOCK
THUMB, HYDRAULIC ARR, W/O TINE
AM/FM RADIO / CD PLAYER
C4 ENGINE
STABILIZER PADS, FLIP-OVER
HYDRAULICS, GP, 6FCN/8BNK, ST
COLD WEATHER PACKAGE, 120V HRC
BELT, SEAT, 2" SUSPENSION
GUARD, STABILIZER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Yes
  • FairBent a little
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
  • Good
safety items
  • PoorJun 14
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • FairNeed checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJVC
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCap
  • Good
  • No
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in good operating condition
axles / final drives
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1.3 yds
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 24”
  • Good
  • Good
  • Yes
tires
  • 19.5-24
  • No
  • 12.5/80-18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1665NoNoNo
Left RearFirestone2160NoNoNo
Right FrontFirestone1665NoNoNo
Right RearFirestone2260NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone