Caterpillar 420F 4ETCB

Caterpillar 420F 4ETCB

Price
102,000 USD
Year
2015
Working hours
402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4ETCB
Categorybackhoe loader
Serial NumberJWJ03107
Unit Number16G00106
Catalog NumberCU2313248
Manufacturing Year2015
Hours402 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$102,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSTABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
BEACON, MAGNETIC MOUNT
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
TIRES, 4WD, COMBO, FIRESTONE
COLD WEATHER PACKAGE, 120V HRC
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SHIPPING/STORAGE PROTECTION
ENGINE, 74.5KW, C4.4 DITA, T4I
STICK, EXTENDABLE, 14FT
LINES, COMBINED AUX, E-STICK
SERIALIZED TECHNICAL MEDIA KIT
COUPLER, PG, MANUAL, DUAL LOCK
SEAT BELT, 3" SUSPENSION
ATTACHED BUCKET ID# 14G06272
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gooddirty- minor scratches
  • Good
  • Good
  • Good
  • Yes4-2016
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fairseveral minor front glass rock chips
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Billings store 4-2016
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • R= 14G06272
tires
  • 85%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone