Caterpillar 420F 4ETCB

Caterpillar 420F 4ETCB

Price
99,800 USD
Year
2014
Working hours
467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4ETCB
Categorybackhoe loader
Serial NumberJWJ02672
Unit Number16G00214
Catalog NumberCU2334119
Manufacturing Year2014
Hours467 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$99,800
Tax-
Price Including Tax-
Features
Additional Information*420F BHL IT TIER 4I HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW, C4.4 DITA, T4I
*STICK, EXTENDABLE, 14FT
*RIDE CONTROL
*STORAGE, GP-BOX
*CAB, DELUXE, AC
*HYDRAULICS, MP, 6FCN/8BNK, IT
*PT, 4WD, AUTOSHIFT
LANE 1 ORDER
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
STABILIZER PADS, STREET
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
BELT, SEAT, 2" SUSPENSION
ENG S/N C7N25730
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scuffs
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Nice cab with: cold AC- power shift trans w/ auto-shift- air ride seat- aux. hydraulics plumbed to front- stereo.
engine
  • Goodcold starts well- good power- no leaks
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Goodshifts well- 4X4- diff lock all fully functional
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Goodall systems fully functional- no leaks
comments, misc. repairs, general remarks
  • Billings store 6-17-2016
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 24" w/ manual QC
tires
  • 85%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone