Caterpillar 420F 4

Caterpillar 420F 4

Price
70,000 USD
Year
2016
Working hours
657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4
Categorybackhoe loader
Serial NumberHWC01121
Unit NumberHWC1121
Catalog NumberCU4334624
Manufacturing Year2016
Hours657 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$70,000
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CANOPY, BASE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSteps are slightly bent up but still work ok.
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red coolant
  • Engine runs good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Electrical system works good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission shifts good
steering
  • Good
  • Good
  • Good
  • Good
  • Machine steers good
brake
  • Good
  • Good
  • No
  • Brakes work good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic system works good
bucket
  • FairBottom has some dents in it
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Final drives look fine
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Boom and stick are still good and tight
rear bucket
  • Good
  • Good
  • Good
  • GoodBucket tips have some wear on them but not ready to replace yet
  • 18” Cat bucket
  • Good bucket
tires
  • Front. 12.5/80-18. Rear. 19.5L-24. All of the tires have thread cuts
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone14NoYesNo
Left RearFirestone23NoYesNo
Right FrontFirestone13NoYesNo
Right RearFirestone24NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone