Caterpillar 420F 4

Caterpillar 420F 4

Price
62,000 USD
Year
2016
Working hours
596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4
Categorybackhoe loader
Serial NumberHWC01473
Unit NumberHWC1473
Catalog NumberCU4334626
Manufacturing Year2016
Hours596 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$62,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.4 CYD
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairoutrigger pads are getting thin on the RH side. LH pad is decent
  • Good
  • Good
  • Good
  • FairGrill has some light dents in it at the top but still looks pretty good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red coolant
  • Engine starts and runs real good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Electrical system works good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission shifts real good
steering
  • Good
  • Good
  • Good
  • Good
  • Machine steers good
brake
  • Good
  • Good
  • No
  • Brakes work real good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic system works real good
bucket
  • Good
  • Good
  • GoodBolt on edge is a little thin but has some life left in it before it is flipped
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Final drives look good
comments, misc. repairs, general remarks
  • Machine starts, runs operates real good.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • boom and stick are tight
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 18” Cat bucket
  • Good bucket
tires
  • Front. 12.5/80-18. Rear. 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan22NoYesYes
Left RearFirestone24NoYesNo
Right FrontFirestone7NoYesNo
Right RearFirestone22NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone