Caterpillar 420EST

Caterpillar 420EST

Price
59,000 USD
Year
2011
Working hours
3521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberDJL00833
Unit NumberDJL00833
Catalog NumberCU2307552
Manufacturing Year2011
Hours3521 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional Information*420E BHL ST ACERT TIER 3 14FT
*BATTERY, HEAVY DUTY
*CAB, DELUXE W/AC
*COUNTERWEIGHT, 1075 LBS
*E-STICK
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, BH, 6 FUNCTION
*HYDRAULICS, LOADER, GP
*LINES, COMBINED AUX, E-STICK
*M12436 FOAM FILL FRONT TIRES*
*RIDE CONTROL
*TIRES 4WD BIAS FIRESTONE
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE
FENDERS, FRONT
LANE 2 ORDER
LOCK, VANDALISM
OEP4: CAB, AC, 2 BTRY, HTR, RC
PLATE GROUP - BOOM WEAR
POWERTRAIN,93 HP,4WD,STD SHIFT
STABILIZER PADS,FLIP W/GUARD
XP5:E-STK, 6 FCN, LNS, 1075 CW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, aug 2010
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • FairAbove average scratches and rust for condition of entire machine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAbout an inch of play when applying pressure to the ground with bucket
  • Good
front bucket
  • Good
  • Good
  • Good
  • FairSegments needs replacing soon. Approximately 35% life left
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
tires
  • No
  • 95
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front95NoNoNo
Left Rear95NoNoNo
Right Front95NoNoNo
Right Rear95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone