Caterpillar 420EST

Caterpillar 420EST

Price
53,500 USD
Year
2008
Working hours
4785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberHLS06209
Unit Number455799
Catalog NumberCU4292357
Manufacturing Year2008
Hours4785 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$53,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBELT, SEAT, 2" SUSPENSION
POWERTRAIN,89 HP,4WD,STD SHIFT
3054 ENGINE
CUTTING EDGE, TWO PIECE,WIDE
BUCKET, 1.3 CYD GP
HYDRAULICS, BH, 6 FUNCTION
HEATER, ENGINE COOLANT, 120V
CAB, DELUXE W/AC
AM/FM RADIO / CD PLAYER
COOLER, HIGH AMBIENT
2008 CATERPILLAR 420E BACKHOE
BATTERY, HEAVY DUTY
COUNTERWEIGHT, 1075 LBS
E-STICK
HYDRAULICS, LOADER, GP
AS IS / AS RECEIVED
BREATHER, OPEN CIRCUIT
STABILIZER PADS,FLIP W/GUARD
COUPLER,PIN LOCK
LINES, COMBINED AUX, E-STICK
COMPACTION WHEEL(LOOSE)PINLOCK
BUCKET, REAR 36" W/TIPS PINLOCK
TIRES GALAXY & HARVEST KING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • PoorRight rear fenders broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorCover on roof broken
  • Good
  • Good
  • Good
  • PoorBoth steps bent
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Poor
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairNeeds checked
  • Good
  • Good
  • Good
  • PoorFront glass broken
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
boom & stick
  • Good
  • PoorWorn
  • Good
  • PoorWorn
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • 36”
tires
  • No
  • 12.5/80-18 nylon
  • 19.5L24 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontHarvest King3099NoNoNo
Left RearGalaxy2898NoNoNo
Right FrontHarvest King3099NoNoNo
Right RearGalaxy30NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone