Caterpillar 420EST

Caterpillar 420EST

Price
44,500 USD
Year
2007
Working hours
3052 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberHLS04168
Unit Number175U028
Catalog NumberCU2564856
Manufacturing Year2007
Hours3052 h
CountryUnited States
LocationUrbana, IA
Pricing
Price Excluding Tax$44,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
Additional InformationPICTURES AS OF: 10/24/18 2943 HOURS

COUNTER WEIGHT
PICTURES AS OF: 10/30/17 2646 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Goodno damage
  • Goodinstalled on front
  • Goodno damage
  • Goodno leaks or damage
  • Goodstraight and secure
  • Goodno visible cracks or damage
  • Goodgood coverage - no rust or peeling - decals are faded and some are peeling
  • Goodstraight
  • Poorright step is missing - left side is bent
  • No
  • No
safety items
  • Goodworking
  • Yesfire extinguisher bracket attached to the middle ROPS post with self tapping screws
gauges, operator station, console
  • Goodno damage
  • Goodworking
  • Goodall working
  • Goodno cracks or damage
  • Goodworking
  • Goodcloth - air suspension // seat cloth is stained - armrests are starting to deteriorate
  • Goodno damage
  • Good
  • Yesweathered
  • No
  • Yes
engine
  • Goodno damage
  • Goodsecure
  • Goodno external leaks
  • Goodstarts and runs normally
  • Goodno leaks or damage
  • No
  • Yes
  • No
  • No
  • Normal
cooling system
  • Goodno noises
  • Goodclean
  • Goodno damage
  • Gooddry
  • Goodclean - no damage
  • Gooddry
  • No
electrical, starting and charging system
  • Goodcharging
  • Fairterminals need to be cleaned
  • Goodno drag
  • Goodno visible damage
  • No
  • No
  • No
transmission
  • Goodno damage or leaks
  • Goodworking normally
  • Good
  • Goodno visible damage
  • Goodoperating normally
  • Goodno noise
  • Goodno external leaks
  • Goodworking
  • Good4 speeds
  • Good4 speeds
  • No
  • No
steering
  • Goodno damage
  • Goodrotates smoothly
  • Goodno leaks or damage
  • Fairrubber boots torn
  • Goodnot loose
  • Goodsecure
brake
  • No
  • Brake functions working normally
hydraulics
  • Gooddry
  • Goodboth working
  • Gooddry
  • Goodno excessive movement - rear joystick controls
  • Gooddry
  • Goodno leaks or damage
  • Gooddry
  • Gooddry
  • Goodall functions working normally
  • Gooddry
  • Gooddry
  • Gooddry
  • No
comments, misc. repairs, general remarks
  • PM1 250 hour service performed at 2646 hours
  • PM4 2,000 hour service completed November 2018 at 2943 hours
boom & stick
  • Goodno damage
  • Goodno excessive movement
  • Goodno damage
  • Goodno excessive movement
  • Good
  • Fairtop pin and bushing is worn - noticible movement
  • Goodworking
rear bucket
  • Goodno damage
  • Gooddrain holes in the sides
  • Fair50% remaining
  • 18"
tires
  • 12.5/80R
  • New rear Galaxy EZ Rider 12 ply R4 tires installed October 2018 at 2943 hours
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone50NoNoNo
Left RearGalaxy100NoNoNo
Right FrontFirestone50NoNoNo
Right RearGalaxy100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone