Caterpillar 420EST

Caterpillar 420EST

Price
73,300 USD
Year
2007
Working hours
1658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberHLS05006
Unit NumberHLS5006
Catalog NumberCU873008
Manufacturing Year2007
Hours1658 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$73,300
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationE-STICK
HYDRAULICS, BH, 6 FUNCTION
BUCKET-GP, 1.5 CYD
HYDRAULICS, LOADER, GP
CAB, DELUXE W/AC
BELT, SEAT, 2" SUSPENSION
POWERTRAIN,89 HP,4WD,STD SHIFT
COOLER, HIGH AMBIENT
COUNTERWEIGHT, 1075 LBS
STABILIZER PADS,FLIP W/GUARD
MANUALS, ENGLISH
TIRES, 4WD RADIAL MICHELIN
LINES, COMBINED AUX, E-STICK
BEACON, MAGNETIC MOUNT
HEATER, ENGINE COOLANT, 120V
CUTTING EDGE, TWO PIECE,WIDE
PLATE GROUP - BOOM WEAR
PARTS BOOK, PAPER
BATTERY, HEAVY DUTY
DOMESTIC TRUCK
BUCKET-HD, 18", 4.2 CFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone