Caterpillar 420EST

Caterpillar 420EST

Price
55,000 USD
Year
2010
Working hours
4472 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberDJL00259
Unit NumberM433769
Catalog NumberCU2035065
Manufacturing Year2010
Hours4472 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
STICK, STANDARDSTICK, STANDARD
Additional Information0P0800/4475 GD 7/20/18
AS IS/ AS RECIEVED
BELT, SEAT, 2" SUSPENSION
BUCKET, 1.25 CYD GP IT
BUCKET-HD ROCK, 24", 7.0 CFT
C4 ENGINE
CAB, DELUXE W/AC
COUNTERWEIGHT, 1075 LBS
HYDRAULICS, BH, 5 FUNCTION
HYDRAULICS, LOADER, GP
KIT COUPLER HYDRAULIC SUPPLY
POWERTRAIN,93 HP,4WD,STD SHIFT
QUICK COUPLER, HYDRAULIC IT
STABILIZER PADS, FLIP-OVER
TIRES-SAMSON/HARVESTKING-80%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeptember 14
  • Yes
  • Yes
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodKenwood
  • Good
  • GoodAir
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • Good
  • Good
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • FairHas a little play not bad
  • Good
  • Good
  • FairLittle play not bad
  • Good
  • FairLittle play not bad
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 1.25 yds
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 24”
tires
  • No
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSamson1760NoNoNo
Left RearHarvest King2550NoNoNo
Right FrontSamson1860NoNoNo
Right RearHarvest King2650NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone