Caterpillar 420EIT

Caterpillar 420EIT

Price
83,000 USD
Year
2011
Working hours
2664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EIT
Categorybackhoe loader
Serial NumberDAN01253
Unit NumberDAN1253
Catalog NumberCU1575694
Manufacturing Year2011
Hours2664 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$83,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
OEP4: CAB, AC, 2 BTRY, HTR, RC
POWERTRAIN,93 HP,4WD,AUTOSHIFT
BELT, SEAT, 2" SUSPENSION
TIRES 4WD BIAS FIRESTONE
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24", 6.2 CFT
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI
PLATE GROUP - BOOM WEAR
BUCKET-GP, 1.31 CYD, IT
CUTTING EDGE, TWO PIECE,WIDE
PACK, DOMESTIC TRUCK
XP5:E-STK, 6 FCN, LNS, 1075 CW
CARRIAGE, FORK
FORK TINE, 2" X 5" X 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone