Caterpillar 420EIT

Caterpillar 420EIT

Price
50,205 USD
Year
2012
Working hours
6404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EIT
Categorybackhoe loader
Serial NumberDAN02212
Unit Number800155482
Catalog NumberCU4296952
Manufacturing Year2012
Hours6404 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$50,205
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
PATTERN CHANGER
REAR COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLes lave-vitres ne fonctionnent pas / the winshield washer not functional
  • NoManquant /missing
  • NoManquant/ missing
  • No
engine
  • Good
  • GoodRouge / red (ELC) -50°F
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesFait une copie du product status report que jai joint à lordre 1856428.
  • Yes
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • NoCountershaft
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodWheel
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • PoorNe fonctionne pas / not functional
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLes pins sont lousse dans les cylindres et le swing frame / pins are loose in the cylinders and the swing frame
  • Good
  • Good
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • Good
  • PoorPins lousse au pied du boom. (moyen) / pins are loose in the foot of the boom
  • Fair
  • PoorLes pins sont lousse sur les outriggers et les cylindres / pins are loose on the outriggers and the cylinders
  • Good
  • Good
  • PoorIl est manquant, la pin et le support / missing, the pin and the support
  • PoorIl y a du jeu sur les deux pins du swing frame. (jeu excessif) / excessif play on both pins of the swing frame
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • 1.3 yard/cube
  • caterpillar ID:700054514 s/n:DD110504346
rear bucket
  • Good
  • GoodUn peu de jeu. (mineur) / minor play
  • Good
  • Good
  • Good
  • Yes
  • ID: 700082931
  • 27 interieur
  • .
tires
  • No
  • 12.5 / 80 - 18
  • Les pneus sont en bon état / tires are visually in good condition
  • 19.5L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxyNoNoNo
Left RearPrime XNoYesNo
Right FrontGalaxyNoNoYes
Right RearPrime XNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone