Caterpillar 420EIT

Caterpillar 420EIT

Price
55,000 USD
Year
2012
Working hours
3341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EIT
Categorybackhoe loader
Serial NumberDAN01960
Unit NumberU44254
Catalog NumberCU2475071
Manufacturing Year2012
Hours3341 h
CountryUnited States
LocationNorth Canton, OH
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Additional Information*CAB, DELUXE W/AC
*CONTROL, IT AUX ATTACHMENTS
*COUNTERWEIGHT, 1075 LBS
*E-STICK
*HYDRAULICS, BH, 5 FUNCTION
BELT, SEAT, 2" SUSPENSION
CYLOWAX APPLICATOR
FENDERS, FRONT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
OEP3: CAB, AC, 1 BTRY
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
POWERTRAIN,93 HP,4WD,STD SHIFT
STABILIZER PADS, FLIP-OVER
TIRES 4WD BIAS FIRESTONE
XP3: E-STK, 5 FCN, 1075 CW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
engine
  • Fair
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
comments, misc. repairs, general remarks
  • AUX HYD. REAR
boom & stick
  • Good
  • FairNORMAL WARE
  • Good
  • FairNORMAL WARE
  • FairNORMAL WARE
rear bucket
  • 24"
tires
  • 90
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontN/N98NoNoNo
Left RearN/N90NoNoNo
Right FrontN/N85NoNoNo
Right RearN/N90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone