Caterpillar 420EIT

Caterpillar 420EIT

Price
43,500 USD
Year
2009
Working hours
6408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EIT
Categorybackhoe loader
Serial NumberPHC00316
Unit Number185U028
Catalog NumberCU4405634
Manufacturing Year2009
Hours6408 h
CountryUnited States
LocationIA
Pricing
Price Excluding Tax$43,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationPICTURES AS OF: 9/27/18 6389 HOURS

COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
PATTERN CHANGER
REAR COUPLER
AIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • YesWash machine/remove asphalt buildup, clean cab.
  • FairRH step dented.
  • GoodMinor scrapes.
  • FairDent/minor crack, useable.
  • FairSome fading, asphalt buildup.
  • Good
  • GoodMinor scratches/scrapes.
  • Good
  • FairBottom dented, useable.
  • FairMinor cracks RH fender, useable.
  • Good
  • FairMinor peeling.
  • GoodMinor dents.
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodOctober 2008.
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • PoorNot cooling.
  • FairPlastic broken, loose.
  • Good
  • GoodSome asphalt buildup.
  • Good
  • Good
  • FairDirty.
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM weather band.
  • FairArmrests show wear.
  • GoodCloth air ride seat.
  • Good
  • Good
  • No.
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Engine starts and runs correctly.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesRF signal light not working.
transmission
  • Good
  • Good
  • Good
  • Good2180 stall speed.
  • Good
  • Good
  • Yes
  • YesOil leaking from top of transmission.
  • Yes
  • No
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • 2nd
  • Brakes are grabbing/chattering.
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspected 9-26-18 at 6388 hrs.
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • GoodNo leaks.
  • Good
  • Yes
  • All final drive oil levels correct, magnets are clean.
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • GoodMinor wear/movement.
  • GoodMinor wear in E-stick slide bearings.
  • Good
  • Good
  • GoodMinor wear/play.
  • Good
  • GoodMinor wear/movement.
  • Good
front bucket
  • Good
  • Good
  • Good
  • PoorNeed replaced, left corner worn out.
  • Good
  • Good
  • Good
  • FairSome wear/movement in IT linkage, useable.
  • Yes
  • 1.4 cu/yds.
  • CAT. S/N - 71100439
  • 95.5 in. wide.
rear bucket
  • Good
  • Good
  • Good
  • Good50% remaining.
  • Yes
  • CAT
  • 24”
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2480NoNoNo
Left RearFirestone2770NoNoNo
Right FrontFirestone2480NoNoNo
Right RearFirestone2770NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone