Caterpillar 420E E

Caterpillar 420E E

Price
87,650 USD
Year
2008
Working hours
622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420E E
Categorybackhoe loader
Serial NumberPRA00413
Unit NumberLKE00673
Catalog NumberCU2328693
Manufacturing Year2008
Hours622 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$87,650
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
SIDE SHIFTSIDE SHIFT
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationHYDRAULICS, LOADER, GP
PLATE GROUP - BOOM WEAR
LOCK, VANDALISM
MANUALS, ENGLISH
DOMESTIC TRUCK
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS,FLIP W/GUARD
HEATER, ENGINE COOLANT, 120V
BATTERY, HEAVY DUTY
COUNTERWEIGHT, 1075 LBS
TIRES 4WD FLOTATION, FIRESTONE
E-STICK
HYDRAULICS, BH, 6 FUNCTION
CAB, DELUXE W/AC
POWERTRAIN,93 HP,4WD,STD SHIFT
INSTRUCTIONS, ANSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Machine is in very good operating condition.
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone23NoNoNo
Left RearGoodyear19
Right FrontFirestone23NoNoNo
Right RearGoodyear17NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone