Caterpillar 420E E THM

Caterpillar 420E E THM

Price
102,635 USD
Year
2011
Working hours
1305 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420E E THM
Categorybackhoe loader
Serial NumberDJL01903
Unit NumberLKE01137
Catalog NumberCU2442760
Manufacturing Year2011
Hours1305 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$102,635
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE W/AC
COUNTERWEIGHT, 1075 LBS
DOMESTIC TRUCK
E-STICK
GUARD, STABILIZER CYLINDERS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 6 FUNCTION
HYDRAULICS,LOADER,MULTI PURP.
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LINES, COMBINED AUX, E-STICK
LOCK, VANDALISM
MANUAL, PARTS
PLATE GROUP - BOOM WEAR
POWERTRAIN,93 HP,4WD,STD SHIFT
STABILIZER PADS, FLIP-OVER
TIRES 4WD FLOTATION, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone