Caterpillar 420E 4WD

Caterpillar 420E 4WD

Price
62,000 USD
Year
2011
Working hours
3447 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420E 4WD
Categorybackhoe loader
Serial NumberDJL01891
Unit Number456140
Catalog NumberCU4297530
Manufacturing Year2011
Hours3447 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$62,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
STICK, STANDARDSTICK, STANDARD
Additional Information0P0800 /3447 / 02-02-18
2011 CATERPILLAR 420EST LOADER
420E BHL ST ACERT TIER 3 14FT
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
BUCKET-HD ROCK, 24", 7.0 CFT
C4.4 ENGINE
CAB, DELUXE W/AC
COUNTERWEIGHT, 1075 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
GUARD, STABILIZER CYLINDERS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 5 FUNCTION
HYDRAULICS, LOADER, GP
LINES, COMBINED AUX, STD STICK
LOCK, VANDALISM
OEP4: CAB, AC, 2 BTRY, HTR, RC
POWERTRAIN,93 HP,4WD,AUTOSHIFT
STABILIZER PADS, FLIP-OVER
XP2: S-STK,5 FCN, LNS, 1075 CW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone