Caterpillar 420D

Caterpillar 420D

Price
41,250 USD
Year
2005
Working hours
5538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420D
Categorybackhoe loader
Serial NumberFDP24501
Unit Number461009
Catalog NumberCU4363922
Manufacturing Year2005
Hours5538 h
CountryUnited States
LocationLakewood, CO
Pricing
Price Excluding Tax$41,250
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information2005 CATERPILLAR 420D BACKHOE
3054 ENGINE
420D HYD KIT, E/STD STICK
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BATTERY
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BREATHER, OPEN CIRCUIT
BUCKET, 1.3 CYD GP
BUCKET, 24" 7.0 CFT HD ROCK
CAB, DELUXE W/AC
CONTROL, AWD, AUTOSHIFT, CAB
COOLER, HIGH AMBIENT
COUNTERWEIGHT, 1250 LBS
CUTTING EDGE ( WORN)
CUTTING EDGE, TWO PIECE,WIDE
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, BH, 5 FUNCTION
HYDRAULICS, LOADER, GP
KNOB, STEERING WHEEL
PADLOCKS, VANDALISM,ST
QUICK COUPLER, PIN GRABBER,MAN
RIDE CONTROL, FUW/AUTOSHIFT
SERVICE HARNESS
STABILIZER PADS
STABILIZER PADS,REV. W/GUARD
TIRES, 21L-24 NYLON ... NYLON(FRT)@30%
0P0800 / 5538 / 03/18/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSteps bent
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Poor5 windows are broken out ,front cracked
  • PoorNot working
  • Good
  • PoorSome switches not working
  • PoorFront working, rear not
  • No
  • No
  • No
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • YesOil pouring out in front of engine, potable front seal
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Doesn’t hold at all
hydraulics
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit needs lots of work , very rough shape
axles / final drives
  • PoorFront axle moves front to back very , mush worn out
boom & stick
  • Good
  • PoorWorn out
  • PoorWorn out
  • PoorWorn out
  • Good
  • PoorNot working
front bucket
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • PoorAll teeth missing
  • 24”
tires
  • No
  • 12.5/80-18 nylon
  • 21L-24 nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontLande1440NoNoNo
Left RearEBT2030NoNoNo
Right FrontLande1430NoNoNo
Right RearEBT2030NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone