Caterpillar 416FST

Caterpillar 416FST

Price
63,000 USD
Year
2015
Working hours
650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF02168
Unit NumberKSF2168
Catalog NumberCU4350027
Manufacturing Year2015
Hours650 h
CountryUnited States
LocationIN
Pricing
Price Excluding Tax$63,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, REARBUCKET, REAR
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional Information2 WHEEL DRIVE
BUCKET, REAR
CONTROLS, LEVER
ENGINE ENCLOSURES
LIGHTING
OROPS
AUXILIARY HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGrill has dents throughout.
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Holds in 2nd gear.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • FairBoom has deep bucket scrapes throughout.
  • Good
  • FairLeft side outrigger guard is bent.
  • FairBottom of stick has scrapes throughout.
  • Good
  • Good
front bucket
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 18"
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone 12-16.52475NoNoYes
Left RearFirestone 19.5L-243088NoNoNo
Right FrontFirestone 12-16.52475NoNoNo
Right RearFirestone 19.5L-243088NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
BCP Rental
Telephone:+1 317 244 7368
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone