Caterpillar 416FST

Caterpillar 416FST

Price
65,500 USD
Year
2013
Working hours
855 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF00749
Unit Number445292
Catalog NumberCU2371371
Manufacturing Year2013
Hours855 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$65,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
24" BUCKET
TIER 4 INTERIM
STICK, STANDARD, 14FT
CONTROLS, BACKHOE (ISO)
PT, 4WD, STD SHIFT
ENGINE, 70KW, C4.4 DITA, T4I
HYDRAULICS, GP, 5FCN/7BNK
CAB, STANDARD, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
BUCKET-GP, 89" 1.30YD3
COUPLER, PG, MANUAL, DUAL LOCK
AM/FM RADIO / CD PLAYER
CUTTING EDGE, TWO PIECE
HOT LIST PRICING
0P0800/855 GD 10/29/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone