Caterpillar 416FST

Caterpillar 416FST

Price
58,000 USD
Year
2013
Working hours
1138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF00985
Unit Number1047138
Catalog NumberCU2501912
Manufacturing Year2013
Hours1138 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$58,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
COUPLERCOUPLER
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationULTRA LOW SULFUR DIESEL FUEL
LIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
2 WHEEL DRIVE
OROPS
ENGINE ENCLOSURES
COUPLER
CONTROLS, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodOpen cab
  • GoodFront bottom mount
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • No
  • YesTaken 5-12-2017 @ 1138 hrs
safety items
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • YesROPS ISO 2008, FOPS ISO 2005
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded
  • Yes
  • No
  • Yes
engine
  • GoodServiced 5-12-2017 @ 1138 hrs
  • Good
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • GoodFloat and curl
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Fair
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • FairBoom to swing mount worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • Good
  • Good
  • Good
  • 1.25 yd3, 89.1 inch
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24 inch
  • Has Hensley 17 inch V-bottom bucket, teeth worn
tires
  • No
  • 58
  • 12-16.5, compared to Firestone Super Traction Loader 32/32 OTD
  • 19.5L-24, 34/32 OTD
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSkidstar Duramax DR-8001650NoNoNo
Left RearFiresteon All traction Utility2368NoYesYes
Right FrontHarland ATF1547NoYesYes
Right RearFiresteon All traction Utility2368NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone