Caterpillar 416FST

Caterpillar 416FST

Price
60,000 USD
Year
2015
Working hours
1419 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF01989
Unit Number1094725
Catalog NumberCU2600646
Manufacturing Year2015
Hours1419 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$60,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
COUPLERCOUPLER
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationPRODUCT LINK
COUPLER
ULTRA LOW SULFUR DIESEL FUEL
INTEGRATED TOOLCARRIER
LIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
2 WHEEL DRIVE
OROPS
ENGINE ENCLOSURES
CONTROLS, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • YesTaken 3-8-2018 @ 1418 hrs
  • No
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • GoodFront bottom mount
  • GoodOpen ROPS
safety items
  • YesROPS ISO 2008, FOPS ISO 2005
  • YesROPS ISO 2008, FOPS ISO 2005
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • GoodServiced 3-8-2018 @ 1418 hrs
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • No
  • Good
  • GoodFloat and curl
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Good
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • FairConcrete built up
  • Good
  • Good
  • 89.1 inch, 1.25 yd3
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24 inch
tires
  • No
  • 71
  • 12-16.5
  • 19.5 L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone All Traction Utility2573NoYesYes
Right FrontFirestone Duraforce1967NoYesYes
Right RearFirestone All Traction Utility2676NoYesYes
Left FrontFirestone Duraforce2071NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone