Caterpillar 416FST

Caterpillar 416FST

Price
62,000 USD
Year
2014
Working hours
1452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF01917
Unit Number1094724
Catalog NumberCU2538600
Manufacturing Year2014
Hours1452 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$62,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
COUPLERCOUPLER
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationULTRA LOW SULFUR DIESEL FUEL
LIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
2 WHEEL DRIVE
OROPS
ENGINE ENCLOSURES
CONTROLS, LEVER
COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodOROPS
  • GoodFront bottom mount
  • Goodscratched
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • No
  • YesTaken 7-31-2017 @ 1451 hrs
safety items
  • Good
  • Yesiso 3471 2008
  • Yesiso3471 2008
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairLeft arm rest missing chunk
  • Good
  • Yes
  • No
  • Yes
engine
  • GoodServiced 7-31-2017 @ 1451 hrs
  • Good
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • GoodFloat and curl
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Good
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • Good
  • Good
  • Good
  • 1.25 yd3, 99.1 inch
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24 inch
tires
  • No
  • 78
  • 305/70D16.5
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone2090NoYesYes
Left Rearfirestone2264NoYesYes
Right Frontfirestone1986NoYesYes
Right Rearfirestone2573NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone