Caterpillar 416FST

Caterpillar 416FST

Price
71,500 USD
Year
2013
Working hours
1374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF00800
Catalog NumberCU2403512
Manufacturing Year2013
Hours1374 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$71,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional Information24" BUCKET
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 89" 1.30YD3
CAB, STANDARD, AC
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V HRC
CONTROLS, BACKHOE (ISO)
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 70KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK
LINES, COMBINED AUX, STD STICK
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
0P0800/1374 GD 5/16/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone